SBS-MONT-ELEXANT-450c
SBS-MONT-ELEXANT-450c
nVent RAYCHEM Elexant 450c is the next generation touch screen heat tracing controller for dual independent heating zone control, with multiple integrated sensing modes and remote alarm capability, providing the most energy efficient pipe freeze protection and temperature maintenance control system.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Intuitive set-up and programming of the unit with a 4.3" color touch screen
- Controls 2 independent heating circuits
- Alarm relay with change over contact to signal power, temperature or communication problems
- Pipe temperature monitoring with high and low temperature alarm
- Heating system diagnostic data maintained in a logged file for easy download
- USB port for preset-up in power off mode and firmware upgrade
- Reliable during long life: 6 year extended product warranty available
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.