Skip to main content

Please Select Your Country/Language Preferences

A10000883

XPI-F Series Heating Cable, Low Temperature, 4 J

nVent RAYCHEM XPI polymer insulated (PI) series trace heating cables provide freeze protection and process temperature maintenance on long transfer lines, vessels and instrumentation lines. XPI-F: from -60⁰C to 90⁰C continuous exposure. Can be used both in safe and hazardous areas.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Clearance 0.79 in
Max Power Output 6 W/ft
Max Power Output 20 W/m
Min Clearance 20 mm
Max Continuous Exposure Temperature, Power Off 90 °C
Max Intermittent Exposure Temperature, Power Off 100 °C
Max Continuous Exposure Temperature, Power Off 194 °F
Max Intermittent Exposure Temperature, Power Off 212 °F
Max Cumulative Hours for Intermittent Exposure 1000 h
Min Installation Temperature -76 °F
Min Installation Temperature -60 °C
Supply Voltage 0 – 500 V
Color Black
Area Classification Non-Hazardous; Hazardous
Outer Jacket Material Hybrid PE
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing