MI Series Bare Copper Heating Cable
MI Series Bare Copper Heating Cable
nVent RAYCHEM mineral insulated (MI) series resistance trace heating cables are used for low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Copper sheath with continuous exposure temperatures to 392 °F/200 °C and typical power outputs to 20 W/ft (65 W/m). Approved for use in hazardous areas.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Reduced total installed cost
- Reduced power supply costs: lower start up currents compared with other technologies
- Simple controls: current monitoring on series resistance provides instant visibility on critical circuits
- Fast track/expedited service not available for configured heating units
Specifications
Min Cable Spacing | 0.98 in |
Max Power Output | 20 W/ft |
Min Cable Spacing | 25 mm |
Max Power Output | 65 W/m |
Max Continuous Exposure Temperature, Power Off | 200 °C |
Max Continuous Exposure Temperature, Power Off | 392 °F |
Min Installation Temperature | -76 °F |
Min Installation Temperature | -60 °C |
Sheath Material | Copper |
Area Classification | Non-Hazardous; Hazardous |
Insulation Material | Magnesium Oxide |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.