Skip to main content

Please Select Your Country/Language Preferences

A10000882

XPI Series Heating Cable, High Temperature, 4 J

nVent RAYCHEM XPI polymer insulated (PI) series trace heating cables provide freeze protection and process temperature maintenance on long transfer lines, vessels and instrumentation lines. XPI: up to 260⁰C continuous and 300⁰C intermittent exposure. Can be used in both hazardous and safe environments.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Clearance 0.79 in
Max Power Output 10.5 W/ft
Min Clearance 20 mm
Max Power Output 35 W/m
Max Continuous Exposure Temperature, Power Off 260 °C
Max Intermittent Exposure Temperature, Power Off 300 °C
Max Continuous Exposure Temperature, Power Off 500 °F
Max Intermittent Exposure Temperature, Power Off 572 °F
Max Cumulative Hours for Intermittent Exposure 1000 h
Min Installation Temperature -94 °F
Min Installation Temperature -70 °C
Supply Voltage 0 – 750 V
Area Classification Non-Hazardous; Hazardous
Outer Jacket Material PTFE
Color Red
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing