WinterGard Wet Self-Regulating Heating Cable
WinterGard Wet Self-Regulating Heating Cable
nVent RAYCHEM WinterGard Wet self-regulating trace heating cables provide energy efficient and easy to use solutions for pipe freeze protection and roof and gutter de-icing.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to design
- Easy to install: cut to length, meter marks
- Energy efficient and safe: self regulating cable, advanced energy saving controls, no overheating possible
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Nominal Thickness | 0.22 in |
Nominal Width | 0.415 in |
Nominal Thickness | 5.46 mm |
Nominal Width | 10.54 mm |
Ground Path Type | Braid |
Outer Jacket Material | Modified Polyolefin |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.