Skip to main content

Please Select Your Country/Language Preferences

A10000399

TT7000-HUV Concentrated Acid Sensing Cable for Aboveground Piping, Modular

nVent RAYCHEM TraceTek TT7000-HUV is a range of fixed length, concentrated acid sensing cables. Responding to sulfuric and nitric acid, they can be installed outdoors, in sunlight and rain, or coastal environments. When acid contacts the cable, it is absorbed by the outer rope layer and then dissolves the protective coating on the cable electrodes, triggering the leak detection signal. Installed with an alarm and locating module, the cable detects leaks, triggers an alarm and pinpoints the location.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.36 in
Outer Diameter 9 mm
Max Operating Temperature 100 °C
Max Operating Temperature 212 °F
Detection Concentrated Acid
Detection Method Raychem Conductive-Polymer Technology
Model Sensing Cable
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing