TT5000 Fuel Sensing Cable, Modular
TT5000 Fuel Sensing Cable, Modular
nVent RAYCHEM TraceTek TT5000–XX-MC are a range of fixed length modular liquid hydrocarbon fuel sensing leak detection cables with metal connectors, used for detection and location of spills of gasoline, jet fuel, diesel, crude oil and similar hydrocarbon liquids. They will not detect or react to water. Installed with an alarm and locating module, the cable detects hydrocarbon fuel leaks, triggers an alarm and pinpoints the location.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Advanced technology: radiation crosslinking and conductive polymer technology, mechanically strong and resistant to chemicals
- Simple and fast to install: small, lightweight and flexible
- Easy to design
- Distributed leak detection and location over a wide range of areas
- Reliable during long life: 5 year product warranty available
Specifications
Outer Diameter | 0.276 in |
Outer Diameter | 7 mm |
Max Operating Temperature | 60 °C |
Max Operating Temperature | 140 °F |
Detection | Fuel |
Detection Method | Raychem Conductive-Polymer Technology |
Model | Sensing Cable |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.