XPI-F Series Heating Cable, Low Temperature, 4 J
XPI-F Series Heating Cable, Low Temperature, 4 J
nVent RAYCHEM XPI polymer insulated (PI) series trace heating cables provide freeze protection and process temperature maintenance on long transfer lines, vessels and instrumentation lines. XPI-F: from -60⁰C to 90⁰C continuous exposure. Can be used both in safe and hazardous areas.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Fast installation: very flexible cable and easy termination components
- Safe and efficient in operation: stabilized electrical insulation by controlling cold flow
- Reliable during long life: hybrid PE and PTFE construction reduces internal mechanical/thermal stress buildup , 4 J impact resistance, 10 year product warranty available
Specifications
Min Clearance | 0.79 in |
Max Power Output | 6 W/ft |
Max Power Output | 20 W/m |
Min Clearance | 20 mm |
Max Continuous Exposure Temperature, Power Off | 90 °C |
Max Intermittent Exposure Temperature, Power Off | 100 °C |
Max Continuous Exposure Temperature, Power Off | 194 °F |
Max Intermittent Exposure Temperature, Power Off | 212 °F |
Max Cumulative Hours for Intermittent Exposure | 1000 h |
Min Installation Temperature | -76 °F |
Min Installation Temperature | -60 °C |
Supply Voltage | 0 – 500 V |
Color | Black |
Area Classification | Non-Hazardous; Hazardous |
Outer Jacket Material | Hybrid PE |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.