Skip to main content

Please Select Your Country/Language Preferences

Welcome to nVent RAYCHEM

Heat Tracing Solutions to Protect People, Processes and Infrastructure

At nVent, we believe that our nVent RAYCHEM heat trace systems ensure a more secure world. 

We Connect and Protect

nVent RAYCHEM HTV Heat Tracing Cable Secures Independent UL Verified Mark

Underwriters’ Laboratories (UL) recently verified the performance of the nVent RAYCHEM HTV self-regulating heating cable to retain 100% power output following 18 months of intensive, continuous testing at the product’s maximum operating temperature of 205°C (400°F).

This announcement marks the first time the international certification agency UL has verified a heat tracing product’s performance over such an extended period.

LEARN MORE
SBS-FP with Elexant Modbus

nVent RAYCHEM SBS Pre-built Frost Protection Panels

The updated Elexant 450c controller is a standard component of the new nVent RAYCHEM SBS Pre-built Frost Protection panel line-up. This leading range of standard pre-fabricated and fully customizable panels is designed to provide everything building managers need to help protect properties from frost damage, all in one easy-to-install package.

Learn More

Meet nVent RAYCHEM TracerLynx

TracerLynx compresses project design schedules by combining every element needed to design a full heat management system, including client information, design data and deliverables where the entire project can be seamlessly managed across multiple concurrent users throughout the world.

 

Learn More
Zone 2 Panels

New nVent RAYCHEM Hazardous Area Heat Tracing Panels

Meet our new range of nVent RAYCHEM hazardous area heat tracing panels for the European market. This new range seamlessly integrates with the existing nVent RAYCHEM Elexant network to provide a flexible, in-field heat-tracing control and monitoring solution. Available in standard configurations or as an engineered solution, the new panels also help to optimize heat-tracing operations, reducing total installed costs and project lead times.

Learn More

What's NEXT from nVent?

Electrification of Everything

Electrification is changing our world, from infrastructure to accelerated innovation. 5G, industrial automation, power utilities, renewables and smart construction will continue to transform how the world evolves around us.

Other raychem News

Design Tools

TraceCalc Pro

Download our advanced software to design major heat tracing projects. 

TraceCalc Net

Web-based tool to design a simple, multi-circuit heat trace system.