Skip to main content

Please Select Your Country/Language Preferences

915 Series, Limiter Module

915 Series, Limiter Module

nVent RAYCHEM HTC-915-LIM/TX are a range of temperature limiters for the HTC-915 controller, providing protection against over-temperature of heat tracing cables in T-class limited areas. Available as a base unit for use with the HTC-915-CONT (lock out temperature can be programmed from the front panel) or in versions with pre-programmed lock out temperatures for T1, T2, T3, T4 and T5 classified areas.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Width 1.77 in
Height 3.03 in
Depth 4.13 in
Operating Temperature 20 – 450 °C
Width 45 mm
Operating Temperature 68 – 842 °F
Height 77 mm
Voltage Rating 100 – 250 V
Depth 105 mm
Contact Type Breaker Contact
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing