NGC-20 Controller
NGC-20 Controller
nVent RAYCHEM NGC-20-C-E is an advanced field-mountable electronic temperature control system providing local control and central monitoring capabilities, used for single phase circuits up to 25 A and suitable for hazardous areas. The NGC-20-CL-E is provided with an integrated intelligent safety temperature limiter (SIL 2 device).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Easy to install, program and operate
- Remote configuration and monitoring through the user interfaces TOUCH1500 and NGC-UIT2, or via the RAYCHEM Supervisor software
- Local monitoring and configuration by using the NGC-CMA2 hand-held wireless tablet
- Extensive control, monitoring and alarm capabilities
- Automated system check, reduces unexpected and expensive downtime of important pipelines
- Comprehensive communications and networking
- Alarm relay, RS485 Modbus communication
Specifications
Current Rating | 25 A |
Operating Temperature | 40 – 132 °F |
Controller Temperature Setting | −200 to 700 °C |
Controller Temperature Setting | −328 to 1292 °F |
Operating Temperature | −40 to 56 °C |
Voltage Rating | 254 V max |
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.