Skip to main content

Please Select Your Country/Language Preferences

A10000798

TCONTROL-05 Electronic Controller

nVent RAYCHEM TCONTROL-05 is a family of single circuit electronic temperature controllers for non-hazardous areas. Most often this controller is installed in panels. Various versions of this controller are available, see datasheet for more details. Each can be used in combination with any PT100 temperature sensor or standard thermocouples. The temperature range is from -200 to 2400 °C, depending on the type of temperature sensor used.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Height 1.89 in
Width 1.89 in
Depth 3.07 in
Operating Temperature 14 – 131 °F
Height 48 mm
Width 48 mm
Depth 78 mm
Voltage Rating 110 – 240 V
Operating Temperature −10 to 55 °C
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing