TT1100-OHP-THIN Water Sensing Cable for Insulated Pipe, Modular
TT1100-OHP-THIN Water Sensing Cable for Insulated Pipe, Modular
nVent RAYCHEM TraceTek TT1100-OHP-THIN is a range of fixed length, small diameter water sensing cables for use on insulated pipes.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Advanced technology: supplied with a porous fluoropolymer outer fiber braid surrounding the base TT1100 sensor cable
- Simple and fast to install: the fiber overbraid provides superior flexibility, with factory fitted plastic connectors
- Easy to design: modular, fixed lengths
- Mechanically strong: fluoropolymer outer braid withstands compression forces associated with the use of sheet metal lagging surrounding the pipe insulation
Specifications
Outer Diameter | 0.27 in |
Outer Diameter | 6.8 mm |
Max Operating Temperature | 80 °C |
Max Operating Temperature | 176 °F |
Detection Method | Raychem Conductive-Polymer Technology |
Model | Sensing Cable |
Detection | Water |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.