Skip to main content

Please Select Your Country/Language Preferences

A10000868

STS HT Skin-Effect Tracing Wire

nVent RAYCHEM STS-HT Skin Effect Trace Heating Wires provide freeze protection and process temperature maintenance for embedded or long pipeline applications. Circuit lengths up to 15 miles/25 km are possible, minimizing the number of connection and power source locations. Suitable for applications up to 482 °F/250 °C and approved for use in hazardous and non-hazardous locations. The fluoropolymer outer jacket is ideal for heating pipelines transporting materials such as sulphur and asphalt.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Power Output 45.7 W/ft
Max Power Output 150 W/m
Max Maintain or Continuous Exposure Temperature, Power On 250 °C
Max Maintain or Continuous Exposure Temperature, Power On 482 °F
Min Installation Temperature -40 °C
Min Installation Temperature -40 °F
Supply Voltage 0 – 2500 V
Outer Jacket Material Fluoropolymer
Area Classification Non-Hazardous; Hazardous
Ground Path Type None
Data Copied
Metric   |   Imperial
Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing