TT7000-HUV Concentrated Acid Sensing Cable for Aboveground Piping, Modular
TT7000-HUV Concentrated Acid Sensing Cable for Aboveground Piping, Modular
nVent RAYCHEM TraceTek TT7000-HUV is a range of fixed length, concentrated acid sensing cables. Responding to sulfuric and nitric acid, they can be installed outdoors, in sunlight and rain, or coastal environments. When acid contacts the cable, it is absorbed by the outer rope layer and then dissolves the protective coating on the cable electrodes, triggering the leak detection signal. Installed with an alarm and locating module, the cable detects leaks, triggers an alarm and pinpoints the location.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Advanced technology, environmentally strong: an outer layer rope-braid of synthetic fiber provides protection from UV radiation and can be exposed to sunlight, rain, snow, fog, condensation, dust, blowing dirt and other contaminants without causing a false alarm
- Simple and fast to install, modular
- Easy to design: available in fixed modular lengths
Specifications
Outer Diameter | 0.36 in |
Outer Diameter | 9 mm |
Max Operating Temperature | 100 °C |
Max Operating Temperature | 212 °F |
Detection | Concentrated Acid |
Detection Method | Raychem Conductive-Polymer Technology |
Model | Sensing Cable |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.