Filter applied: 1
Products | 36 results (79 items)
Elexant 4010i Heat Trace Controller
A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.
Elexant 4020i Heat Trace Controller
A range of fully configurable touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.
NGC-30 Flex Series, System Panel
A standardized offering of nVent RAYCHEM NGC-30 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
NGC-40 Flex Series, System Panel
A standardized offering of nVent RAYCHEM NGC-40 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
920 Series, Controller Assembly
Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems.
RTD-4AL RTD Sensor Assembly
Pipe mounted RTD for accurate temperature sensing (–100 °F to 900 °F) in non-hazardous and hazardous areas. Approved for CID2 locations.
E507S-LS Mechanical Thermostat
For mechanical surface sensing temperature control in pipe freeze protection applications. Suitable for hazardous locations. Single pole switch.
RTD-CS Corrugated Sheath RTD Sensor
Platinum RTD for accurate temperature sensing (-76 °F to 400 °F) in non-hazardous and hazardous areas, with stainless steel corrugated sheath. Approved for CID2 locations.
RMM2 Remote Temperature Module
Remote monitoring modules for temperature inputs to nVent RAYCHEM NGC controllers.
AMC-1H Mechanical Thermostat
For mechanical ambient sensing temperature control in pipe freeze protection temperature applications. Suitable for hazardous locations.