Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design: kit format, available in 10 sizes
- Easy to install: small and flexible trace heating cable, pre-installed with a plug and cold lead to avoid the need for connection by an electrician, ideal for small diameter pipeworkand condensate pipework of condensing boilers
- Energy efficient and safe: self-regulating cable, no overheating possible even when overlapped or closely spaced
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Specifications
- Heating Cable Technology
- Self-Regulating
- Nominal Voltage
- 230 V
- Nominal Power Output, In-Pipe @ 230V
- 16 W/m
- Nominal Power Output @ 5°C, 230V
- 10 W/m
- Outer Jacket Material
- Fluoropolymer
- Color
- Black
- Ground Path Type
- Braid
- Min Installation Temperature
- -20 °C
- Min Installation Temperature
- -4 °F
- Nominal Width
- 8.5 mm
- Nominal Width
- 0.33 in
- Nominal Height
- 5.8 mm
- Nominal Height
- 0.23 in
- Max Continuous Exposure Temperature, Power Off
- 65 °C
- Max Continuous Exposure Temperature, Power Off
- 150 °F
- Cold Lead Length
- 2 m
- Cold Lead Length
- 6.56 ft
Catalog Number
|
Item Name
|
Length
|
---|---|---|
641438-000 | FROSTGUARD-10M | 10 m |
108722-000 | FROSTGUARD-13M | 13 m |
924248-000 | FROSTGUARD-16M | 16 m |
468683-000 | FROSTGUARD-19M | 19 m |
928206-000 | FROSTGUARD-2M | 2 m |
107442-000 | FROSTGUARD-22M | 22 m |
768868-000 | FROSTGUARD-25M | 25 m |
524628-000 | FROSTGUARD-4M | 4 m |
845612-000 | FROSTGUARD-6M | 6 m |
493074-000 | FROSTGUARD-8M | 8 m |
Subject to local norms and approvals, FrostGuard can be used for in-pipe applications. For in-pipe applications (where permitted) install using a nVent RAYCHEM approved pipe entry gland assembly.