Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Easy to set up and operate: smart 'leaf button'; simple timer event programming with possibility to group days
- Flexible control: editable pre-set program; 7 day with 4 timer events; different temperatures possible for each timer event; timer or constant temperature function
- Optimum heat management, with 2 sensors: ambient and floor sensor
- Reliable during long life: 12 to 20 year total care warranty available, maintenance free
Specifications
Specifications
- Power Supply
- 230 V
- Adjustable Differential
- No
- Regulation Type
- On/Off
- Max Contact Load
- 13 A
- Max Contact Voltage
- 230 V
- Current Rating
- 13 A
- Sensor/Feeler Type
- Resistance Sensor
- Remote Operation
- No
- Power Consumption, Standby
- 3 W
- IP Rating
- IP21
- RAL Number
- 9005
- IFTTT Support Available
- No
- Clock Type
- Day Clock
- Clock Model
- Digital
- Self Learning
- Yes
Catalog Number
|
Item Name
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
---|---|---|---|---|---|---|---|
1244-017312 | R-GREEN-LEAF-EU | 86.3 mm | 3.4 in | 86.3 mm | 3.4 in | 41 mm | 1.61 in |