Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple, fast, intuitive connection: no wire stripping or special tools needed
- Lower total installed system cost, due to reduced installation time: cold applied, no heat guns or special tools needed
- Reliable during long life: 10 year extended product warranty available, maintenance free
- Cold applied, no heat guns needed, no special tools
Specifications
Specifications
- Connection Type
- Cold Applied
- Voltage Rating
- 240 V
- Current Rating
- 20 A
- Max Exposure Temperature
- 65 °C
- Max Exposure Temperature
- 150 °F
- Color
- Grey
Catalog Number
|
Item Name
|
Model
|
---|---|---|
001013-000 | RAYCLIC-X-02 | X-Branch |
235422-000 | RAYCLIC-CE-02 | Power Connection to One Heating Cable |
716976-000 | RAYCLIC-PS-02 | Power Connection to Two Heating Cables |
636284-000 | RAYCLIC-PT-02 | Power Connection and T-Branch |
364855-000 | RAYCLIC-S-02 | Heating Cable/Heating Cable |
441524-000 | RAYCLIC-T-02 | T-Branch |
For proper design and installation of a RayClic connection system, use the appropriate product design guide and the installation instructions included with the connection kit.