Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple installation
- Energy efficient, no downward heat loss
- Improved comfort: faster heat up and even heat distribution, due to aluminium layer
- Reliable during long life: 12 to 20 year total care warranty available, no maintenance required
Specifications
Specifications
- Accessory Type
- Insulation and Heat Spreading Board
- Width
- 400 mm
- Width
- 15.74 in
- Length
- 720 mm
- Length
- 28.3 in
- Thickness
- 13 mm
- Thickness
- 0.5 in
6012-8946251 | R-RF-1M2 |
450052-000 | R-RF-3M2 |
Specifications
- Accessory Type
- End Plates Insulation Board
- Width
- 100 mm
- Width
- 3.93 in
- Length
- 400 mm
- Length
- 15.74 in
- Thickness
- 12.5 mm
- Thickness
- 0.49 in
241662-000 | U-RF-6E |