Skip to main content

Please Select Your Country/Language Preferences

A10000579

T2Black Floor Heating Cable

nVent RAYCHEM T2Black is a constant power output floor heating cable. It exists in 2 variants with output of 12 W/m and 20 W/m. It is a dual conductor, twisted heater with a pre-terminated 2.6 m cold lead and available in lengths from 12 m to 175 m. The product is delivered in a box designed for easy unspooling of the cable and containing all the accessories needed to install the product. The product is available in a variant containing the enegry efficient NRG-DM thermostat and a variant without thermostat.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Cold Lead Length 2.6 m
Outer Diameter 4 mm
Min Installation Temperature 5 °C
Min Cable Spacing 80 mm
Power Output, Typical 80 – 150 W/m²
Nominal Voltage 230 V
Color Black
Ground Path Type Braid
Heating Cable Technology Constant Wattage
Outer Jacket Material PVC
Spooling System Yes
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing