Skip to main content

Please Select Your Country/Language Preferences

A10000782

T2Blue Floor Heating Cable

nVent RAYCHEM T2Blue is an electrical floor heating cable for new build projects where the cable is installed directly in 10-15 mm of screed (T2Blue-10) or in 30-50 mm of screed (T2Blue-20). The cable does exist in 2 power output variants of 10 W/m and 20W/m and available in pre-terminated lengths (11-200 m). The range is composed of installer friendly kits including the cable on a spool and all installation accessories. Variants without thermostat and including the SENZ WIFI touchscreen thermostat are available.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.22 in
Min Cable Spacing 2 in
Cold Lead Length 2.5 m
Min Installation Temperature 5 °C
Outer Diameter 5.5 mm
Cold Lead Length 8.2 ft
Min Installation Temperature 41 °F
Min Cable Spacing 50 mm
Nominal Voltage 230 V
Color Blue
Ground Path Type Braid
Heating Cable Technology Constant Wattage
Outer Jacket Material Low Smoke Zero Halogen
Spooling System Yes
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing