Skip to main content

Please Select Your Country/Language Preferences

A10000694.png

EM-MI-PACK Constant Wattage Cable Kit

nVent RAYCHEM EM-MI-PACK is a mineral insulated (MI) constant output heating cable used to prevent snow and ice formation on ramps/access ways, with variable power output depending on cable spacing (to 300 W/m²). It can withstand high temperature applications e.g hot poured asphalt followed by mechanical high pressure roller. Pre-terminated.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.24 in
Conductor Quantity 1
Cold Lead Length 3 m
Outer Diameter 6 mm
Cold Lead Length 9.84 ft
Nominal Power Output @ 230V 50 W/m
Max Continuous Exposure Temperature, Power Off 90 °C
Max Continuous Exposure Temperature, Power Off 194 °F
Supply Voltage 220 – 240 V
Max Intermittent Exposure Temperature, Power Off 250 °C
Max Intermittent Exposure Temperature, Power Off 482 °F
Min Installation Temperature -20 °C
Min Installation Temperature -4 °F
Heating Cable Technology Constant Wattage
Conductor Material Copper
Outer Jacket Material HDPE
Color Red
Ground Path Type Sheath
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing