Skip to main content

Please Select Your Country/Language Preferences

Electric Heat Tracing

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Markets
  • Applications
  • Hazardous Area
Filter0

Subcategories

Heating Cables

Heating Cables

Control, Monitoring and Sensing

Control, Monitoring and Sensing

Heating Components and Accessories

Heating Components and Accessories

Heating Kits and Units

Heating Kits and Units

Products | 83 results (341 items)

BTV0003_Test2.jpg image

BTV Self-Regulating Heating Cable

For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
A10000875

XTVR Self-Regulating Heating Cable

For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
A10000878

QTVR Self-Regulating Heating Cable

For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
A10000875

XTV Self-Regulating Heating Cable

For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
A10000490

High-Profile End Seal Kit

Cold-applied, high profile end seal suitable for hazardous areas.
A10000836

Single-Entry Power Connection with Junction Box

Junction box, for a single heating cable. Suitable for hazardous areas.
A10000124

Fixing Tape

Fixing tape to attach polymer heating cables to pipes.
A10000418

Multiple-Entry Power/Tee Connection with Polymer Junction Box

Modular junction box, for up to three heating cables. Suitable for hazardous areas.
A10000696.png

GEHU Configured MI Heating Unit

Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas.
A10000646.png

Elexant 4020i Heat Trace Controller

A range of fully configurable touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.