RTD-4AL RTD Sensor Assembly
RTD-4AL RTD Sensor Assembly
nVent RAYCHEM RTD-4AL is a three-wire platinum resistance temperature detector (RTD) typically used with control and monitoring systems when accurate temperature control is required. Designed for use in non-hazardous and CID2 locations.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install, connection with 3/4"/19 mm NPT conduit hub
- Sensor housing is NEMA-4X rated
- Temperature measuring range: –100 °F to 900 °F/–73 °C to 482 °C
- Reliable during long life
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.