Skip to main content

Please Select Your Country/Language Preferences

Long Pipeline Heating

The Challenges of Long Pipelines

When liquids inside a pipeline become too viscous and begin to solidify, operations could come to a stop. To maintain a consistent flow of temperature sensitive fluids by pipeline, it is important to consider a solution that combines the proper heating system with pre-insulated piping, isolated anchors and supports in addition to fiber optic distributed temperature sensing and advanced analytical software to provide real-time performance updates on the pipelines’ operational performance. 

flow assurance in pipelines

Pipeline Flow Assurance

Long pipeline heating is necessary for pipe freeze protection, viscosity control, and temperature maintenance of transfer lines between processing plants, storage tanks and transportation facilities.

Longline heat tracing is complex, requiring long electrical circuit lengths - usually with a single electrical power point - balanced temperature distribution profiles, high power and resistance to extreme environmental conditions and long operational lifecycle requirements.

Typical applications include:

  • Heavy / waxy fuel oils, VGO, bitumen, asphalt
  • Sulphur and sulphuric acid lines
  • Phenol, caustics and wet and dry chlorine
  • Water supply and waste water drains

Reliable Engineered Solutions

We offer integrated pipeline flow assurance systems across various heating cable technologies, with lengths up to 25 km from a single power source:

  • Smart control and monitoring systems combined with advanced analytical software for full operational visibility in one central location
  • Fiber optic temperature sensing, providing a continuous temperature profile along the pipe
  • Optimized insulation systems with customized pipe supports and pre-insulated piping
  • Cost-effective power distribution infrastructure

Customer Success Stories

maurepas swamp project

Maurepas Vacuum Gas Oil Pipeline

Maurepas Vacuum Gas Oil Pipeline American EPC Provider & Midstream Pipeline Operator | River Parishes LA, USA Challenge Construct and...
adriatic lng tank farm

Adriatic Liquid Natural Gas Project

Adriatic Liquid Natural Gas Project American Multinational Oil & Gas Corporation | Adriatic Sea Challenge The project site was located...
nickel mining project

Nickel Mining Company Sulphur Pipeline Project

Nickel Mining Company Sulphur Pipeline Project Nickel Mining and Processing Company | Indonesia Challenge The unidirectional sulphur pipeline maintained an...

Products

BTV Self-Regulating Heating Cable

Heating Cables

Elexant 4010i Heat Trace Controller

Control, Monitoring and Sensing

High-Profile End Seal Kit

Heating Components and Accessories

Project Services

nVent TRACER is a global solutions expert in high quality electric heat management systems with the ability to provide engineering design services, procurement and fabrication, site services and post installation services anywhere in the world.

We understand the specific needs of your individual project and your business and in return will provide an optimized heat management solution focusing on providing safe, reliable, and cost effective heat tracing installations.

Visit nVent TRACER

Short Story of a Long Pipeline

Enjoy this scene from a half-hour special documenting the resurrection of a jaw-dropping ~700 km long pipeline by Cairn India Limited. The video details our STS (Skin-Effect Heat Tracing System) products used in this mega project.

 

Contact Us

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today

Where to Buy

Need to find our products near you? Use our locator to find a distributor in your area.