ArcticStep Panel
ArcticStep Panel
nVent RAYCHEM ArcticStep is a modular panel heating system and consists of a robust metallic top plate, an embedded RAYCHEM self-regulating heating cable, fiber reinforced polymer supports, protective anti-slip coating and adjustable fixations.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install: a light-weight system, available in different sizes and power outputs, attached to the deck with adjustable fixations
- Energy efficient: a self-regulating heating cable, with conductive compound and fiber reinforced polymer supports to ensure thermal insulation from the deck and exact amount of heat where it is most needed
- Safe and reliable: through a bright yellow durable anti-slip coating, galvanic isolation from the deck and integrated power cable channels for protection against mechanical damage
- Compliant with international offshore standards: DNV-GL approval
- Reliable during long life, even in harsh corrosive environments: 10 year product warranty available, maintenance free
Specifications
Cold Lead Length | 10 m |
Nominal Voltage | 230 V |
Area Classification | Non-Hazardous; Hazardous |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.