MI Series Inconel 600 HIQ Heating Cable
MI Series Inconel 600 HIQ Heating Cable
nVent RAYCHEM HIQ Inconel 600 sheathed mineral insulated (MI) series resistance trace heating cables provide freeze protection and process temperature maintenance. They can be used for exposure temperatures up to 700 °C (joint dependent) and typical power outputs up to 300 W/m. Alloy 600 sheath offers excellent corrosion resistance to a wide range of organic acids, alkalis and chloride stress-corrosion cracking. Approved for use in hazardous areas. Available 'fast track' as configured heating units.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Reduced total installed cost
- Reduced power supply costs: lower start up currents compared with other technologies
- Simple controls: current monitoring on series resistance provides instant visibility on critical circuits
- Fast track/expedited service for configured heating units for eligible designs
- Standard 550 °C continuous withstand temperature, with braze weld technology
- Optional 700 °C continuous withstand temperature, with laser welded technology
- Excellent corrosion resistance to a wide range of organic acids, alkalis and chloride stress-corrosion cracking
Specifications
Min Cable Spacing | 0.98 in |
Min Cable Spacing | 25 mm |
Max Power Output | 91.4 W/ft |
Max Power Output | 300 W/m |
Max Continuous Exposure Temperature, Power Off | 680 °C |
Max Continuous Exposure Temperature, Power Off | 1256 °F |
Min Installation Temperature | -76 °F |
Min Installation Temperature | -60 °C |
Supply Voltage | 0 – 500 V |
Area Classification | Non-Hazardous; Hazardous |
Sheath Material | Inconel 600 |
Insulation Material | Magnesium Oxide |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.