Skip to main content

Please Select Your Country/Language Preferences

A10000875

XTV Self-Regulating Heating Cable

nVent RAYCHEM XTV self-regulating trace heating cables are mainly used for freeze protection of pipes and vessels that require steam cleaning and process temperature maintenance, up to 250 °F/121 °C. They withstand intermittent exposure to 482 °F/250 °C. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Maintain or Continuous Exposure Temperature, Power On 121 °C
Max Maintain or Continuous Exposure Temperature, Power On 250 °F
Max Intermittent Exposure Temperature, Power On/Off 250 °C
Max Intermittent Exposure Temperature, Power On/Off 482 °F
Max Cumulative Hours for Intermittent Exposure 1000 h
Ground Path Type Braid
Area Classification Non-Hazardous; Hazardous
Outer Jacket Material High Temperature Fluoropolymer
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing