Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design
- Robust and easy to install: cable is resistant to damage during installation, cut to length
- Safe and efficient in operation: no overheating, advanced energy saving controls
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 208 – 277 V
- Outer Jacket Material
- Modified Polyolefin
- Color
- Orange
- Ground Path Type
- Braid
Catalog Number
|
Item Name
|
Nominal Power Output @ 0°C, 230V
|
Nominal Power Output @ 0°C, 240V
|
Nominal Power Output @ 32°F, 240V
|
Max Circuit Length
|
Max Circuit Length
|
Nominal Width
|
Nominal Width
|
Nominal Thickness
|
Nominal Thickness
|
Min Installation Temperature
|
Min Installation Temperature
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
449561-000 | EM2-XR | 90 W/m | 32 W/ft | 85 m | 278 ft | 18.9 mm | 0.74 in | 9.5 mm | 0.37 in | -18 °C | Min Installation Temperature imperial °F |