Skip to main content

Please Select Your Country/Language Preferences

A10000408

FreezGard Self-Regulating Crankcase Heater

nVent RAYCHEM FreezGard self-regulating crankcase heater provide reliable peak heating during critical cold periods and, unlike constant wattage heaters, reduce their heat output once the compressor starts up or the air temperature rises.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Height 0.245 in
Nominal Width 0.61 in
Cold Lead Length 0.71 m
Length 1.2 m
Nominal Height 6.2 mm
Nominal Width 15.6 mm
Cold Lead Length 28 ft
Length 48 ft
Max Intermittent Exposure Temperature, Power On 85 °C
Max Intermittent Exposure Temperature, Power On 185 °F
Color Black
Ground Path Type Braid
Outer Jacket Material Modified Polyolefin
Heating Cable Technology Self-Regulating
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing