Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design: 120 V version in 6, 12, 18, 24, 36, 50, 75 and 100 ft lengths each with a 6 ft power cord and 3-prong, grounded, lighted plug to show the system is on
- Easy to install: pre-assembled with a plug and cold lead to avoid the need for connection by an electrician
- Energy efficient and safe: self-regulating cable, no overheating possible even when overlapped or closely spaced
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Specifications
- Heating Cable Technology
- Self-Regulating
- Nominal Voltage
- 120 V
- Color
- Black
- Ground Path Type
- Braid
- Min Installation Temperature
- -15 °C
- Min Installation Temperature
- 5 °F
- Nominal Width
- 11.4 mm
- Nominal Width
- 0.45 in
- Nominal Height
- 6.1 mm
- Nominal Height
- 0.24 in
- Max Continuous Exposure Temperature, Power On
- 65 °C
- Max Continuous Exposure Temperature, Power On
- 150 °F
- Cold Lead Length
- 1.83 m
- Cold Lead Length
- 6 ft
Catalog Number
|
Item Name
|
Nominal Power Output @ 40°F, 120V
|
Nominal Power Output @ 40°F, 240V
|
Nominal Power Output, In Ice or Snow @ 32°F, 120V
|
Length
|
Length
|
---|---|---|---|---|---|---|
P000002028 | FG1-100P | 6 W/ft | 6 W/ft | 8 W/ft | 30.4 m | 100 ft |
P000002023 | FG1-12P | 6 W/ft | 6 W/ft | 8 W/ft | 3.6 m | 12 ft |
P000002024 | FG1-18P | 6 W/ft | 6 W/ft | 8 W/ft | 5.4 m | 18 ft |
P000002025 | FG1-24P | 6 W/ft | 6 W/ft | 8 W/ft | 7.3 m | 24 ft |
P000002038 | FG1-36P | 6 W/ft | 6 W/ft | 8 W/ft | 10.9 m | 36 ft |
P000002026 | FG1-50P | 6 W/ft | 6 W/ft | 8 W/ft | 15.2 m | 50 ft |
P000002022 | FG1-6P | 6 W/ft | 6 W/ft | 8 W/ft | 1.82 m | 6 ft |
P000002027 | FG1-75P | 6 W/ft | 6 W/ft | 8 W/ft | 22.8 m | 75 ft |
To minimize the danger of fire from sustained electrical arcing if the heating cable is damaged or improperly installed, and to comply with the requirements of nVent Thermal, agency certifications, and national electrical codes, 30-mA equipment or 5-mA personnel ground-fault protection must be used on each FrostGuard heating cable branch circuit. Arcing may not be stopped by conventional circuit protection.
Due to their short lengths, 240 V FrostGuard cables are designed only for pipe freeze protection applications on pipes up to 2-1/2 inches in diameter.