Skip to main content

Please Select Your Country/Language Preferences

A10000785

FrostGuard Freeze Protection Plug-in Kit

nVent RAYCHEM FrostGuard pre-assembled self-regulating heating cables are designed for freeze protection of pipes and roof and gutter de-icing applications. Available as 120 V, in various lengths with a 6 ft power cord.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Height 0.24 in
Nominal Width 0.45 in
Cold Lead Length 1.83 m
Min Installation Temperature 5 °F
Cold Lead Length 6 ft
Nominal Height 6.1 mm
Nominal Width 11.4 mm
Max Continuous Exposure Temperature, Power On 65 °C
Nominal Voltage 120 V
Max Continuous Exposure Temperature, Power On 150 °F
Min Installation Temperature -15 °C
Color Black
Ground Path Type Braid
Heating Cable Technology Self-Regulating
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing