Skip to main content

Please Select Your Country/Language Preferences

A10000786

FrostGuard Pipe Freeze Protection Hardwire Kit

nVent RAYCHEM FrostGuard pre-assembled self-regulating heating cables are designed for freeze protection applications. Available as 240 V, in various lengths with a 6 ft power cord.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Cold Lead Length 1.83 m
Min Installation Temperature 5 °F
Cold Lead Length 6 ft
Max Continuous Exposure Temperature, Power On 65 °C
Max Continuous Exposure Temperature, Power On 150 °F
Supply Voltage 208 – 240 V
Min Installation Temperature -15 °C
Color Black
Ground Path Type Braid
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing