Filter by
Filter applied:
1
Clear filters
- Markets
- Applications
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Filter applied: 1
Products | 28 results (398 items)
VPL Power-Limiting Heating Cable
The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas.
WinterGard Self-Regulating Heating Cable
For pipe freeze protection with heat shrinkable components.
MI Series Alloy 825 XMI-A HAx Heating Cable
Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
SC Series Heating Cable, Hazardous Area
For longline applications, freeze protection and process temperature maintenance. Suitable for hazardous areas.
Frostex Self-Regulating Heating Cable
For residential pipe freeze protection applications, self-regulating heating cable.
HBTV Self-Regulating Heating Cable, CID1
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirement. Approved for CID1 hazardous areas.
RaySol Self-Regulating Heating Cable
For underfloor heating applications and frost heave prevention, new build or renovation.
HXTV Self-Regulating Heating Cable, CID1
For freeze protection of pipes/vessels and also suitable for process temperature maintenance with steam-cleaning requirements. Suitable for CID1 hazardous areas.
MI Series Jacketed Copper Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
STS MT Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications.