Skip to main content

Please Select Your Country/Language Preferences

SC Series, Above Insulation Splice Connection Kit

SC Series, Above Insulation Splice Connection Kit

nVent RAYCHEM SC-JBS-L/S is a range of above insulation, splice connection kits for use in long line heat tracing applications, with polymeric enclosure and stand with captive sealing grommet. Suitable for use in hazardous areas.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 3.6 in
Width 8.6 in
Height 9.4 in
Depth 90 mm
Width 220 mm
Height 240 mm
Connection Type Cold Applied
Model Heating Cable/Heating Cable
Mounting On Pipe
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing