Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Custom engineered design, depending on the unique application type
- Safe and efficient in operation: fully grounded system with zero electrical potential on pipe surfaces, can be used in Class 1 Division 2 and Zone 2 hazardous areas
- Long circuit lengths (up to 31 miles/50 km), minimize operating and installation costs by reducing the required number of power supply points
- Advanced control systems with multiple temperature inputs to adequately monitor and control longline heat tracing
- Reliable during long life: entire circuit is encapsulated within rugged heat tubes and steel boxes
Specifications
Specifications
- Supply Voltage
- 0 – 10000 V
- Max Power Output
- 70 W/m
- Max Power Output
- 21.3 W/ft
- Max Maintain or Continuous Exposure Temperature, Power On
- 150 °C
- Max Maintain or Continuous Exposure Temperature, Power On
- 302 °F
- Outer Jacket Material
- Silicone
- Ground Path Type
- None
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -55 °C
- Min Installation Temperature
- -67 °F
Catalog Number
|
Item Name
|
Nominal Cable Weight
|
Nominal Cable Weight
|
Min Bending Radius @ -55°C
|
Min Bending Radius @ -67°F
|
AWG Size
|
---|---|---|---|---|---|---|
1244-022564 | STS-HV/21.100-WIRE #4AWG | 482 g/m | 0.323 lb/ft | 110 mm | 4.3 in | #4 |