Skip to main content

Please Select Your Country/Language Preferences

A10000637.png

Elexant 4010i Heat Trace Controller

nVent RAYCHEM Elexant 4010i Series is a range of compact, full-featured, touch screen based, single-point heat-tracing controllers, with ground fault protection. It provides control and monitoring for both freeze protection and process temperature maintenance. Available with either an electromechanical relay (EMR) for use in non hazardous areas, or solid-state relay (SSR) for use in non hazardous and Class I Div. 2 / Zone 2 hazardous locations. Capable of controlling up to 32A at 277 Vac.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Current Alarm 0.1 – 100 A
Autocycle 1 – 750 h
NEMA Rating 4X
Ground Fault Alarm 10 – 500 mA
Ethernet 10/100 Base-T
Max Power Supply Input Wire Size 16.8 mm²
Max Heating Cable Output Wire Size 16.8 mm²
Control Max Current 32A @ 40°C, De-Rated to 24A @ 50°C and Further De-Rated to 16A @ 60°C
Max Ground Terminal Wire Size 33 mm²
Voltage Alarm 80 – 300 V
Control Max Voltage 277 VAC Nominal, 50/60Hz
Max Ground Terminal Wire Size #2
Max Power Supply Input Wire Size #5
Max Heating Cable Output Wire Size #5
Relative Humidity 0% to 90%, Noncondensating
Communication RS-485; Ethernet
Communication Protocol Modbus/TCP; Modbus RTU
RS-485 Cable Type One 2-Wire, Shielded Twisted Pair
Temperature Control Range −200 to 700 °C
Temperature Alarm −200 to 700 °C
Temperature Control Range −328 to 1292 °F
Temperature Alarm −328 to 1292 °F
Operating Temperature −40 to 140 °F
Operating Temperature −40 to 60 °C
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing