FrostGuard Freeze Protection Plug-in Kit
FrostGuard Freeze Protection Plug-in Kit
nVent RAYCHEM FrostGuard pre-assembled self-regulating heating cables are designed for freeze protection of pipes and roof and gutter de-icing applications. Available as 120 V, in various lengths with a 6 ft power cord.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to design: 120 V version in 6, 12, 18, 24, 36, 50, 75 and 100 ft lengths each with a 6 ft power cord and 3-prong, grounded, lighted plug to show the system is on
- Easy to install: pre-assembled with a plug and cold lead to avoid the need for connection by an electrician
- Energy efficient and safe: self-regulating cable, no overheating possible even when overlapped or closely spaced
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Nominal Height | 0.24 in |
Nominal Width | 0.45 in |
Cold Lead Length | 1.83 m |
Min Installation Temperature | 5 °F |
Cold Lead Length | 6 ft |
Nominal Height | 6.1 mm |
Nominal Width | 11.4 mm |
Max Continuous Exposure Temperature, Power On | 65 °C |
Nominal Voltage | 120 V |
Max Continuous Exposure Temperature, Power On | 150 °F |
Min Installation Temperature | -15 °C |
Color | Black |
Ground Path Type | Braid |
Heating Cable Technology | Self-Regulating |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.