Skip to main content

Please Select Your Country/Language Preferences

A10000336

Standard MI Heating Cable, Type SUB

nVent RAYCHEM MI Standard MI Heating Cable (configuration type SUB) provides surface snow melting in concrete, asphalt and pavers. Factory assembled, they are ready to connect to a junction box. Copper sheathed and covered with an extruded Low Smoke Zero Halogen (LSZH) jacket.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Conductor Quantity 1
Min Installation Temperature -20 °C
Min Installation Temperature -4 °F
Conductor Material Copper or Copper Alloy
Outer Jacket Material Low Smoke Zero Halogen
Area Classification Non-Hazardous
Color Red
Sheath Material Seamless Copper
Heating Cable Technology Series Mineral Insulated
Ground Path Type Sheath
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing