Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design
- Easy to install: cut to length, meter marks
- Energy efficient and safe: self regulating cable, advanced energy saving controls, no overheating possible
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Specifications
- Nominal Voltage
- 120 V
- Outer Jacket Material
- Modified Polyolefin
- Ground Path Type
- Braid
- Nominal Width
- 10.54 mm
- Nominal Width
- 0.415 in
- Nominal Thickness
- 5.46 mm
- Nominal Thickness
- 0.22 in
Catalog Number
|
Item Name
|
Heating Cable Technology
|
Supply Voltage
|
Nominal Voltage
|
Nominal Power Output @ 40°F, 120V
|
Nominal Power Output @ 40°F, 240V
|
Nominal Power Output @ 5°C, 240V
|
Area Classification
|
Conductor Material
|
Outer Jacket Material
|
Ground Path Type
|
Color
|
Max Circuit Length
|
Max Circuit Length
|
Nominal Width
|
Nominal Width
|
Nominal Thickness
|
Nominal Thickness
|
Conductor Quantity
|
Nominal Cable Weight
|
Nominal Cable Weight
|
Max Continuous Exposure Temperature, Power On
|
Max Continuous Exposure Temperature, Power On
|
Min Bending Radius
|
Min Bending Radius
|
Suitable for Pipe Size up to
|
Min Installation Temperature
|
Min Installation Temperature
|
Nominal Height
|
Nominal Height
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196811-000 | H612-050 | Self-Regulating | 120 V | 6 W/ft | Non-Hazardous | Modified Polyolefin | Braid | Black | 10.54 mm | 0.415 in | 5.46 mm | 0.22 in | 2 | 104 g/m | 0.07 lb/ft | 65 °C | 150 °F | 6 in | 0.215 in | 5.46 mm | ||||||||||
848237-000 | H612-1000 | Self-Regulating | 120 V | 6 W/ft | Non-Hazardous | Modified Polyolefin | Braid | Black | 10.54 mm | 0.415 in | 5.46 mm | 0.22 in | 2 | 104 g/m | 0.07 lb/ft | 65 °C | 150 °F | 6 in | 0.215 in | 5.46 mm | ||||||||||
278989-000 | H612-250 | Self-Regulating | 120 V | 6 W/ft | Non-Hazardous | Modified Polyolefin | Braid | Black | 10.54 mm | 0.415 in | 5.46 mm | 0.22 in | 2 | 104 g/m | 0.07 lb/ft | 65 °C | 150 °F | 6 in | 0.215 in | 5.46 mm | ||||||||||
037453-000 | H612-500 | Self-Regulating | 120 V | 6 W/ft | Non-Hazardous | Modified Polyolefin | Braid | Black | 10.54 mm | 0.415 in | 5.46 mm | 0.22 in | 2 | 104 g/m | 0.07 lb/ft | 65 °C | 150 °F | 6 in | 0.215 in | 5.46 mm |
Specifications
- Nominal Voltage
- 240 V
- Outer Jacket Material
- Modified Polyolefin
- Ground Path Type
- Braid
- Nominal Width
- 10.54 mm
- Nominal Width
- 0.415 in
- Nominal Thickness
- 5.46 mm
- Nominal Thickness
- 0.22 in
Catalog Number
|
Item Name
|
Heating Cable Technology
|
Supply Voltage
|
Nominal Voltage
|
Nominal Power Output @ 40°F, 120V
|
Nominal Power Output @ 40°F, 240V
|
Nominal Power Output @ 5°C, 240V
|
Area Classification
|
Conductor Material
|
Outer Jacket Material
|
Ground Path Type
|
Color
|
Max Circuit Length
|
Max Circuit Length
|
Nominal Width
|
Nominal Width
|
Nominal Thickness
|
Nominal Thickness
|
Conductor Quantity
|
Nominal Cable Weight
|
Nominal Cable Weight
|
Max Continuous Exposure Temperature, Power On
|
Max Continuous Exposure Temperature, Power On
|
Min Bending Radius
|
Min Bending Radius
|
Suitable for Pipe Size up to
|
Min Installation Temperature
|
Min Installation Temperature
|
Nominal Height
|
Nominal Height
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
301635-000 | H622-050 | Self-Regulating | 240 V | 6 W/ft | 20 W/m | Non-Hazardous | Modified Polyolefin | Braid | Black | 10.54 mm | 0.415 in | 5.46 mm | 0.22 in | 2 | 104 g/m | 0.07 lb/ft | 65 °C | 150 °F | 6 in | 0.215 in | 5.46 mm | |||||||||
203365-000 | H622-1000 | Self-Regulating | 240 V | 6 W/ft | 20 W/m | Non-Hazardous | Modified Polyolefin | Braid | Black | 10.54 mm | 0.415 in | 5.46 mm | 0.22 in | 2 | 104 g/m | 0.07 lb/ft | 65 °C | 150 °F | 6 in | 0.215 in | 5.46 mm | |||||||||
591185-000 | H622-250 | Self-Regulating | 240 V | 6 W/ft | 20 W/m | Non-Hazardous | Modified Polyolefin | Braid | Black | 10.54 mm | 0.415 in | 5.46 mm | 0.22 in | 2 | 104 g/m | 0.07 lb/ft | 65 °C | 150 °F | 6 in | 0.215 in | 5.46 mm | |||||||||
652037-000 | H622-500 | Self-Regulating | 240 V | 6 W/ft | 20 W/m | Non-Hazardous | Modified Polyolefin | Braid | Black | 10.54 mm | 0.415 in | 5.46 mm | 0.22 in | 2 | 104 g/m | 0.07 lb/ft | 65 °C | 150 °F | 6 in | 0.215 in | 5.46 mm |