Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Standardized designs and components reduce lead times
- Uses internal encapsulated breakers for hazardous applications, eliminating the requirement for separate explosion proof panelboards or Z-Purge Systems
- Panel can be pre-wired to a transformer and skid mounted, drastically reducing construction time in the field
- Panels of up to 20 circuits can also be wall mounted, minimizing installed footprint
Specifications
Catalog Number
|
Item Name
|
Circuit Breaker Quantity
|
Circuit Breaker
|
Main Circuit Breaker Current Rating
|
Control Module
|
Touchscreen Included
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
101722-010 | NGC-30-F-20-H-20(1P)30A-208-N/A-N-0 | 20 | 30 A, Type C | Main Circuit Breaker Current Rating A | 20 x NGC-30 | No | 1556 mm | 60 in | 1067 mm | 42 in | 406 mm | 16 in |
101722-011 | NGC-30-F-40-H-40(1P)30A-208-225-N-0 | 40 | 30 A, Type C | 225 A | 40 x NGC-30 | No | 2063 mm | 82 in | 1270 mm | 50 in | 610 mm | 24 in |
Catalog Number
|
Item Name
|
Circuit Breaker Quantity
|
Circuit Breaker
|
Main Circuit Breaker Current Rating
|
Control Module
|
Touchscreen Included
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
101722-018 | NGC-30-F-20-H-20(2P)30A-208-225-N-0 | 20 | 30 A, Type C | 225 A | 20 x NGC-30 | No | 1556 mm | 60 in | 1067 mm | 42 in | 406 mm | 16 in |
101722-016 | NGC-30-F-40-H-40(1P)30A-208-225-N-0-T | 40 | 30 A, Type C | 225 A | 40 x NGC-30 | Yes | 2063 mm | 82 in | 1270 mm | 50 in | 610 mm | 24 in |
101722-020 | NGC-30-F-40-H-40(1P)30A-208-225-S-R480-75-0 | 40 | 30 A, Type C | 225 A | 40 x NGC-30 | No | 2063 mm | 82 in | 1270 mm | 50 in | 610 mm | 24 in |
101722-014 | NGC-30-F-40-H-40(1P)30A-208-125-N-0 | 40 | 30 A, Type C | 125 A | 40 x NGC-30 | No | 2063 mm | 82 in | 1270 mm | 50 in | 610 mm | 24 in |