920 Series, Solid-State Relay
920 Series, Solid-State Relay
RAYCHEM 920 Series - SSR provides electronic switching capability for heat trace circuits. Available in 1-,2-, or 3-pole solid-state, normally open relay , 277V or 600V, and 30A or 60A at 104°F (40°C). Allows for proportional, power limiting, and soft start control algorithms.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to install
- Suitable for Class I Div. 2/Zone 2 hazardous locations
- Infinite Life Cycle
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.