High-Profile End Seal Kit, LBTV
High-Profile End Seal Kit, LBTV
nVent RAYCHEM E-100-LBTV2 is a NEMA 4X-rated end seal kit for use with RAYCHEM LBTV2-CT self-regulating heating cables. Once installed, the end seal is easily re-entered for maintenance and the heating cable can be accessed without removing the end seal.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Ease of maintenance: sealant filled boot, simple to re-enter, heating cable can be accessed
- FM approved and CSA certified for use in division 2 hazardous locations
- Low temperature installations: as low as –40 °C / –40 °F
- Reliable during long life: 10 year product warranty available
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.