Multiple-Entry Power/Tee Connection with Polymer Junction Box, LBTV
Multiple-Entry Power/Tee Connection with Polymer Junction Box, LBTV
nVent RAYCHEM JBM-100-LBTV2 is a NEMA 4X-rated connection kit. It is designed for use with RAYCHEM LBTV2-CT self-regulating heating cables. The kit can be used to connect one or two heating cables to power, connect two separate heat-trace circuits, or to splice two heating cables.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install: spring clamp style terminals
- Ease of maintenance
- Low temperature installations: as low as –40 °C / –40 °F
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.