RIM Roof Ice Melt System
RIM Roof Ice Melt System
RIM system consists of RIM panels that use high wattage self-regulating cable providing high power output required for heavy snow load areas. RIM system mechanically protects the heating cable, is permanently attached to the roof using screws, provides continuous ice free roof edges and is aesthetically pleasing. RIM panels are specifically designed for eaves, valleys, channels, rakes and flat roof sections. A complete RIM System consists of connection kits, accessories and control systems. In addition, a completely engineered turnkey solution is available to meet your specific roof and gutter de-icing requirements.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- High performing, aesthetically elegant roof de-icing solution
- For all building types
- Mechanical cable protection
- Available in various colors
- Standard and custom options
- Advanced control options
- Suitable for all snow load area
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.