RIM-S Snow Melt Panel
RIM-S Snow Melt Panel
nVent RAYCHEM RIM-S panels are typically used to melt snow on a flat or standing seam roofs. RIM-S panels embed 2 runs of high wattage self-regulating heating cables in a specially designed base. The base and embedded heating cables are covered by a cover panel that transfers heat to a wider section of the roof. One of the applications for RIM-S panels is to install them in between standing seams to melt the snow from the entire sections of standing seam roof. RIM-S panels have also been used on flat membrane roofs to provide melt paths for the snow towards drains.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Energy efficient, self-regulating heating cable plus advanced UL and CSA Certified control systems
- Reliable during long life: 20 year product warranty available
- Maintenance free
Specifications
Heating Capacity | 24 W/ft |
Heating Capacity | 79 W/m |
Cable Type | Self-Regulating |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.