RIM2-LPE Low Pitch Eave Panel
RIM2-LPE Low Pitch Eave Panel
nVent RAYCHEM RIM2 Low-Pitch Eave panels are specifically designed for integration with metal roof systems and for applications involving roof pitches of 3:12 or less; with self-regulating heating cables embedded in a specially designed base that directs most of the heat to the top surface for maximum efficiency. The base and heating cable are covered with a cover panel that transfers heat along the continuous edge of the roof. The cover panels are available in variety of colors to match the roof material.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Prevents ice dam and icicle problems in low pitch eaves, avoids consequential roof damage
- Available in a wide variety of colors
- Long term roof deicing solution: by mechanically protecting the heating cable
- High performance and reliable solution: for heavy snow load areas
- Energy efficient, self-regulating heating cable plus advanced UL and CSA Certified control systems
- Reliable during long life: 20 year product warranty available
- Maintenance free
Specifications
Cable Type | Self-Regulating |
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.