NGC-30 Series, Standard Control Panel
NGC-30 Series, Standard Control Panel
nVent RAYCHEM NGC-30 Series - Controller Panel is a range of multi-circuit electronic control, monitoring and power distribution panels for process temperature maintenance and pipe freeze protection applications. Each User Interface Terminal can control up to 260 circuits with multiple networked panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Central status overview and access to all parameters of the entire heat tracing installation through the touch screen user interface terminal, reduces training time and provides simple and easy navigation for maintenance and operations personnel
- Significant cost savings through distributed architecture and reduced RTD wiring
Specifications
Voltage Rating | 120 – 208 V |
Operating Temperature | −13 to 140 °F |
Operating Temperature | −25 to 60 °C |
Additional Reference
Engineering Specification
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.