FTC Heat Shrinkable Connection Kit
FTC Heat Shrinkable Connection Kit
nVent RAYCHEM FTC are a range of heat shrink polymer kits used with select nVent RAYCHEM IceStop, XL-Trace and RaySol self-regulating trace heating cables. Requires wire stripping and a heat gun.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple installation: requires wire stripping and a heat gun
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Current Rating | 40 A |
Max Exposure Temperature | 65 °C |
Voltage Rating | 120 – 277 V |
Max Exposure Temperature | 150 °F |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.